IESNA:LM-63-2002
[TEST]P953200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-827-U-SLR
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53467
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7352.2 7906.5 8501.8 9099.9 9558.4 9839.1 10009.8 10105.7 10211.5 10334.2
10492.2 10706.6 10995.8 11337.2 11751.9 12450.2 13505.3 14904.7 16632.7 18793.7
21626.3 24877.8 28339.4 31488 33390.9 32424.6 30490.6 27899.3 24786.1 21076.1
16383 11705.4 7661.1 4453.3 1959.4 606.6 0
7352.2 7845.9 8367.8 8878.8 9278.8 9531.9 9689.6 9781 9874.1 9989.5
10154.2 10384.5 10684.3 11028.8 11456.8 12073.8 12956.9 14113 15564.8 17290.9
19360.5 21534.6 23462.1 24828.1 25169.5 23732.1 21698.2 19277.9 16636.9 13773.9
10491.9 7343.4 4731.2 2738.3 1231.8 403.4 0
7352.2 7785.2 8233.8 8657.8 8999.2 9224.9 9369.4 9456.3 9536.4 9644.4
9816.5 10062 10373.2 10720.7 11161.4 11697.5 12408.4 13321.4 14497 15787.7
17094.5 18191.4 18585 18168.3 16947.8 15039.5 12905.8 10656.4 8487.7 6471.9
4600.9 2981.5 1801.4 1023.5 504.4 200.3 0
7352.2 7720.6 8100.1 8453.6 8729.2 8919.1 9037.6 9094.3 9138.6 9198.4
9306.7 9476 9695.2 9924 10184.7 10476.7 10847.4 11332.4 11970.6 12650.5
13281.3 13691 13600.7 12965.3 11782.9 10184.1 8552.9 6954.9 5476 4186.5
3038.5 2058.9 1326.6 815.9 436.2 180.8 0
7352.2 7656.3 7966.6 8249.3 8459.5 8613.3 8705.8 8732.3 8740.8 8752.1
8796.7 8889.8 9017.3 9127.3 9208 9256 9286.1 9343.4 9444.1 9513.2
9468.1 9190.2 8616.1 7762.7 6618.1 5328.8 4200.3 3253.5 2464.4 1901
1476.1 1136.4 852 608.8 368.2 161.4 0
7352.2 7591.4 7832.1 8050.4 8218 8328.3 8377.7 8351.5 8279.2 8190.6
8103.2 8044.8 8017.4 7983.6 7919.8 7810.6 7660.3 7505.1 7360.9 7241.9
7112.1 6892.9 6529.5 6017.2 5351.9 4555.8 3839.4 3151.1 2493.7 1989.3
1556.2 1190.8 874.6 612.8 366.2 159.4 0
7352.2 7526.5 7697.8 7851.5 7976.2 8043.4 8049.6 7970.6 7817.7 7629.2
7410 7199.8 7017 6839.3 6632.2 6365.3 6034.7 5667.3 5278 4970.5
4756.1 4595.8 4442.9 4271.4 4085.7 3782.7 3478.6 3048.4 2522.8 2077.8
1636.3 1245.6 897.2 617.3 363.9 157.4 0
7352.2 7464.5 7572.2 7676.3 7769.2 7808.9 7778.2 7644.2 7413.1 7142
6839.3 6562.5 6331.2 6131.7 5935.6 5704.8 5429.5 5125.6 4802.9 4547.6
4378 4266.3 4185.3 4089.4 3942.7 3687.7 3433.7 3073.5 2639 2242.6
1820.8 1424.7 1048.9 729 445.8 190.7 0
7352.2 7402.4 7446.7 7501.1 7561.5 7574.5 7506.8 7317.8 7008.5 6654.8
6268.8 5925.2 5645.3 5423.8 5239.1 5044.4 4824.3 4584 4327.8 4124.7
4000 3937.1 3927.7 3907.4 3799.7 3592.9 3388.9 3098.3 2754.9 2407.1
2005.3 1603.9 1200.4 840.7 527.6 224.3 0
7352.2 7342.3 7328.2 7339.5 7362 7364.9 7274.6 7044.7 6690.6 6292.8
5897.8 5587.5 5361.8 5195.3 5048.6 4877.9 4673.4 4444.9 4186.7 3942.7
3760.7 3662 3671.9 3681.7 3650.7 3574.5 3391.1 3092.1 2754.9 2434.7
2132.9 1814.1 1451.5 1055.1 687 290.6 0
7352.2 7275.4 7211.1 7188 7199.3 7213.4 7153.3 6969.9 6670.8 6331.4
6002.2 5714.4 5461.4 5239.6 5030.3 4810.8 4570.4 4315.1 4061.2 3834.6
3635.2 3486.5 3407.5 3360.1 3315.5 3263.6 3154.2 2958.9 2711.2 2435.3
2122.1 1808.4 1450.7 1067 702.5 310.3 0
7352.2 7221.3 7109 7052 7055.9 7096 7097.1 6990.5 6766.8 6473.4
6165.8 5872.4 5586.6 5313.8 5050.6 4788.2 4519.4 4247.4 3995.2 3779.3
3586.1 3438 3330.8 3248.4 3170.8 3082.5 2961.7 2798.7 2597.2 2357.2
2062.1 1760.2 1410.3 1047.2 681.3 301.9 0
7352.2 7167.4 7006.6 6916.3 6912.6 6979.2 7041.3 7010.8 6862.7 6615.3
6329.5 6030.4 5712.5 5388 5071.2 4765.7 4468.3 4179.7 3929.4 3724
3537.3 3389.7 3254.3 3136.7 3025.8 2901.7 2769.1 2638.4 2483.3 2279
2001.7 1711.9 1369.7 1027.5 660.2 293.4 0
7352.2 7118.6 6920.8 6803.4 6799.8 6904.2 7051.4 7133.8 7076.3 6859
6548.7 6210.7 5862 5507.4 5162.3 4831.1 4515.4 4218 3961.6 3754.5
3584.7 3461.1 3355.6 3245.6 3121.4 2962.3 2792.5 2631.1 2457.9 2241.8
1966.1 1675.8 1339.5 1006.1 636.2 288.9 0
7352.2 7070 6835.3 6690.6 6686.9 6829.7 7061.6 7256.8 7290.1 7103.3
6768.2 6390.7 6011.5 5627 5253.2 4896.3 4562.5 4256.7 3994.3 3784.7
3632.4 3532.2 3456.6 3354.5 3216.8 3023 2815.6 2623.8 2432.5 2204.8
1930.3 1639.7 1309.1 984.6 612.2 284.4 0
7352.2 7027.4 6759.7 6595.5 6584.5 6749 7040.7 7322.3 7426.9 7281.4
6943.4 6531.2 6128 5738.7 5363.8 5006.6 4669.2 4357.7 4090.2 3878.7
3720.9 3613.5 3544.1 3457.2 3334.7 3160.4 2962.9 2759.7 2552.1 2299
2000.3 1696.7 1356.5 980.7 591.9 283.5 0
7352.2 6984.8 6684.1 6500.2 6481.8 6668.9 7019.8 7387.4 7563.8 7459.4
7118.6 6671.7 6244.8 5850.7 5474.6 5117.2 4775.8 4459 4186.2 3972.3
3809.2 3694.4 3631.5 3559.9 3452.6 3298 3110.4 2896 2671.7 2393
2070.2 1753.4 1403.6 976.7 571.3 282.7 0
7352.2 6942 6615.5 6416.1 6387.3 6571 6934.9 7318.9 7532.2 7478.6
7184 6744.5 6304.1 5916.4 5553.6 5214.8 4888.1 4580.3 4312 4096.5
3920.4 3798 3722.4 3649.6 3543.8 3395.4 3203.5 2984.3 2747.9 2461.8
2132.6 1807 1448.7 960.9 527.6 249.4 0
7352.2 6899.4 6546.7 6332.3 6292.8 6473.4 6850 7250.6 7500.3 7497.5
7249.2 6817.5 6363.3 5982.5 5632.6 5312.4 5000.7 4701.6 4437.8 4220.6
4031.6 3901.8 3812.9 3739.6 3635.2 3492.7 3296.6 3072.3 2824.1 2530.7
2194.9 1860.6 1493.9 945.1 483.8 215.8 0
7352.2 6866.4 6493.9 6269.4 6217.7 6377.4 6713.4 7069.8 7293.5 7300
7087.3 6702.2 6275.6 5901.8 5575.1 5285.9 5007.2 4734.1 4484.4 4274.2
4100.4 3983.3 3899.2 3826.7 3722.6 3572.8 3367.2 3133.3 2879.1 2584.5
2244 1912.2 1533.1 1028.6 562 248.6 0
7352.2 6833.1 6440.9 6206.7 6142.4 6281.5 6576.9 6888.9 7087 7102.5
6925.6 6587.1 6187.6 5820.8 5517.8 5259.4 5013.4 4766.5 4530.9 4327.8
4169.2 4064.9 3985.9 3913.6 3810.1 3653 3437.7 3194.2 2934.1 2638.4
2293.1 1963.6 1572 1112.1 640.4 281.6 0
7352.2 6806.3 6404 6162.7 6093.3 6218 6480.4 6746.7 6912.6 6923.1
6765.9 6463.2 6099 5750 5452.3 5199.3 4962.3 4723.3 4492 4300.7
4167.5 4079.5 4006.2 3934.2 3832.7 3674.7 3460 3215.9 2955 2663.3
2319.1 1987.9 1604.2 1166.9 708.1 308.9 0
7352.2 6779.5 6367 6118.7 6043.7 6154.6 6383.9 6604.5 6738.6 6743.3
6606.8 6339.3 6009.8 5679.2 5387.2 5138.9 4911.2 4680.5 4453.3 4273.6
4166.4 4094.2 4026.5 3954.8 3855.2 3696.4 3482 3237.4 2975.9 2688.1
2345 2012.1 1636.3 1221.6 775.8 336.3 0
7352.2 6758.6 6340.8 6088.5 6015.2 6122.7 6339.6 6539.1 6654.8 6655
6530.1 6288 5983.6 5662 5360.9 5091.2 4841.8 4594.4 4354.9 4186.2
4096.5 4037.2 3976.8 3904.6 3806.1 3652.1 3439.4 3198.2 2944 2661.6
2332 1994.1 1628.4 1218.2 770.2 329.5 0
7352.2 6737.7 6314.5 6058.6 5986.7 6091.1 6295.6 6473.4 6570.7 6566.5
6453.6 6236.4 5957.1 5644.8 5335 5043.8 4773 4508.4 4256.7 4098.7
4026.5 3980.2 3927.2 3854.4 3757.3 3607.8 3396.8 3159.2 2912.1 2635
2319.1 1975.4 1620.8 1214.5 764.6 322.2 0
7352.2 6718.5 6294.5 6040.6 5971.5 6078.1 6278.7 6451.9 6543.9 6536.8
6425.7 6223.7 5957.1 5647 5329.3 5018.7 4726.2 4440.4 4176.9 4024.8
3958.2 3919 3873.6 3801.3 3702.6 3550.3 3340.9 3107.3 2862.4 2587.6
2279.3 1935.4 1566.9 1169.1 729 304.1 0
7352.2 6699.1 6274.5 6022.8 5956.2 6065.1 6261.8 6430.2 6517.1 6507.2
6398 6211 5957.1 5649.5 5323.7 4993.6 4679.9 4372.4 4097 3951.2
3889.9 3858.1 3820 3748 3647.9 3492.7 3285.3 3055.4 2812.8 2540.5
2239.5 1895.3 1512.8 1123.4 693.5 285.5 0
7352.2 6675.1 6254.7 6009.3 5950 6062.9 6260.3 6426.8 6508.6 6494.5
6381.7 6206.7 5961.3 5653.8 5320.9 4979.5 4652.2 4327.8 4045.7 3901.8
3842.5 3814.3 3780.5 3707.1 3605.6 3441.9 3241.6 3015.9 2767.6 2496.8
2197.8 1862 1450.1 1083.4 657.4 268 0
7352.2 6699.1 6274.5 6022.8 5956.2 6065.1 6261.8 6430.2 6517.1 6507.2
6398 6211 5957.1 5649.5 5323.7 4993.6 4679.9 4372.4 4097 3951.2
3889.9 3858.1 3820 3748 3647.9 3492.7 3285.3 3055.4 2812.8 2540.5
2239.5 1895.3 1512.8 1123.4 693.5 285.5 0
7352.2 6718.5 6294.5 6040.6 5971.5 6078.1 6278.7 6451.9 6543.9 6536.8
6425.7 6223.7 5957.1 5647 5329.3 5018.7 4726.2 4440.4 4176.9 4024.8
3958.2 3919 3873.6 3801.3 3702.6 3550.3 3340.9 3107.3 2862.4 2587.6
2279.3 1935.4 1566.9 1169.1 729 304.1 0
7352.2 6737.7 6314.5 6058.6 5986.7 6091.1 6295.6 6473.4 6570.7 6566.5
6453.6 6236.4 5957.1 5644.8 5335 5043.8 4773 4508.4 4256.7 4098.7
4026.5 3980.2 3927.2 3854.4 3757.3 3607.8 3396.8 3159.2 2912.1 2635
2319.1 1975.4 1620.8 1214.5 764.6 322.2 0
7352.2 6758.6 6340.8 6088.5 6015.2 6122.7 6339.6 6539.1 6654.8 6655
6530.1 6288 5983.6 5662 5360.9 5091.2 4841.8 4594.4 4354.9 4186.2
4096.5 4037.2 3976.8 3904.6 3806.1 3652.1 3439.4 3198.2 2944 2661.6
2332 1994.1 1628.4 1218.2 770.2 329.5 0
7352.2 6779.5 6367 6118.7 6043.7 6154.6 6383.9 6604.5 6738.6 6743.3
6606.8 6339.3 6009.8 5679.2 5387.2 5138.9 4911.2 4680.5 4453.3 4273.6
4166.4 4094.2 4026.5 3954.8 3855.2 3696.4 3482 3237.4 2975.9 2688.1
2345 2012.1 1636.3 1221.6 775.8 336.3 0
7352.2 6806.3 6404 6162.7 6093.3 6218 6480.4 6746.7 6912.6 6923.1
6765.9 6463.2 6099 5750 5452.3 5199.3 4962.3 4723.3 4492 4300.7
4167.5 4079.5 4006.2 3934.2 3832.7 3674.7 3460 3215.9 2955 2663.3
2319.1 1987.9 1604.2 1166.9 708.1 308.9 0
7352.2 6833.1 6440.9 6206.7 6142.4 6281.5 6576.9 6888.9 7087 7102.5
6925.6 6587.1 6187.6 5820.8 5517.8 5259.4 5013.4 4766.5 4530.9 4327.8
4169.2 4064.9 3985.9 3913.6 3810.1 3653 3437.7 3194.2 2934.1 2638.4
2293.1 1963.6 1572 1112.1 640.4 281.6 0
7352.2 6866.4 6493.9 6269.4 6217.7 6377.4 6713.4 7069.8 7293.5 7300
7087.3 6702.2 6275.6 5901.8 5575.1 5285.9 5007.2 4734.1 4484.4 4274.2
4100.4 3983.3 3899.2 3826.7 3722.6 3572.8 3367.2 3133.3 2879.1 2584.5
2244 1912.2 1533.1 1028.6 562 248.6 0
7352.2 6899.4 6546.7 6332.3 6292.8 6473.4 6850 7250.6 7500.3 7497.5
7249.2 6817.5 6363.3 5982.5 5632.6 5312.4 5000.7 4701.6 4437.8 4220.6
4031.6 3901.8 3812.9 3739.6 3635.2 3492.7 3296.6 3072.3 2824.1 2530.7
2194.9 1860.6 1493.9 945.1 483.8 215.8 0
7352.2 6942 6615.5 6416.1 6387.3 6571 6934.9 7318.9 7532.2 7478.6
7184 6744.5 6304.1 5916.4 5553.6 5214.8 4888.1 4580.3 4312 4096.5
3920.4 3798 3722.4 3649.6 3543.8 3395.4 3203.5 2984.3 2747.9 2461.8
2132.6 1807 1448.7 960.9 527.6 249.4 0
7352.2 6984.8 6684.1 6500.2 6481.8 6668.9 7019.8 7387.4 7563.8 7459.4
7118.6 6671.7 6244.8 5850.7 5474.6 5117.2 4775.8 4459 4186.2 3972.3
3809.2 3694.4 3631.5 3559.9 3452.6 3298 3110.4 2896 2671.7 2393
2070.2 1753.4 1403.6 976.7 571.3 282.7 0
7352.2 7027.4 6759.7 6595.5 6584.5 6749 7040.7 7322.3 7426.9 7281.4
6943.4 6531.2 6128 5738.7 5363.8 5006.6 4669.2 4357.7 4090.2 3878.7
3720.9 3613.5 3544.1 3457.2 3334.7 3160.4 2962.9 2759.7 2552.1 2299
2000.3 1696.7 1356.5 980.7 591.9 283.5 0
7352.2 7070 6835.3 6690.6 6686.9 6829.7 7061.6 7256.8 7290.1 7103.3
6768.2 6390.7 6011.5 5627 5253.2 4896.3 4562.5 4256.7 3994.3 3784.7
3632.4 3532.2 3456.6 3354.5 3216.8 3023 2815.6 2623.8 2432.5 2204.8
1930.3 1639.7 1309.1 984.6 612.2 284.4 0
7352.2 7118.6 6920.8 6803.4 6799.8 6904.2 7051.4 7133.8 7076.3 6859
6548.7 6210.7 5862 5507.4 5162.3 4831.1 4515.4 4218 3961.6 3754.5
3584.7 3461.1 3355.6 3245.6 3121.4 2962.3 2792.5 2631.1 2457.9 2241.8
1966.1 1675.8 1339.5 1006.1 636.2 288.9 0
7352.2 7167.4 7006.6 6916.3 6912.6 6979.2 7041.3 7010.8 6862.7 6615.3
6329.5 6030.4 5712.5 5388 5071.2 4765.7 4468.3 4179.7 3929.4 3724
3537.3 3389.7 3254.3 3136.7 3025.8 2901.7 2769.1 2638.4 2483.3 2279
2001.7 1711.9 1369.7 1027.5 660.2 293.4 0
7352.2 7221.3 7109 7052 7055.9 7096 7097.1 6990.5 6766.8 6473.4
6165.8 5872.4 5586.6 5313.8 5050.6 4788.2 4519.4 4247.4 3995.2 3779.3
3586.1 3438 3330.8 3248.4 3170.8 3082.5 2961.7 2798.7 2597.2 2357.2
2062.1 1760.2 1410.3 1047.2 681.3 301.9 0
7352.2 7275.4 7211.1 7188 7199.3 7213.4 7153.3 6969.9 6670.8 6331.4
6002.2 5714.4 5461.4 5239.6 5030.3 4810.8 4570.4 4315.1 4061.2 3834.6
3635.2 3486.5 3407.5 3360.1 3315.5 3263.6 3154.2 2958.9 2711.2 2435.3
2122.1 1808.4 1450.7 1067 702.5 310.3 0
7352.2 7342.3 7328.2 7339.5 7362 7364.9 7274.6 7044.7 6690.6 6292.8
5897.8 5587.5 5361.8 5195.3 5048.6 4877.9 4673.4 4444.9 4186.7 3942.7
3760.7 3662 3671.9 3681.7 3650.7 3574.5 3391.1 3092.1 2754.9 2434.7
2132.9 1814.1 1451.5 1055.1 687 290.6 0
7352.2 7402.4 7446.7 7501.1 7561.5 7574.5 7506.8 7317.8 7008.5 6654.8
6268.8 5925.2 5645.3 5423.8 5239.1 5044.4 4824.3 4584 4327.8 4124.7
4000 3937.1 3927.7 3907.4 3799.7 3592.9 3388.9 3098.3 2754.9 2407.1
2005.3 1603.9 1200.4 840.7 527.6 224.3 0
7352.2 7464.5 7572.2 7676.3 7769.2 7808.9 7778.2 7644.2 7413.1 7142
6839.3 6562.5 6331.2 6131.7 5935.6 5704.8 5429.5 5125.6 4802.9 4547.6
4378 4266.3 4185.3 4089.4 3942.7 3687.7 3433.7 3073.5 2639 2242.6
1820.8 1424.7 1048.9 729 445.8 190.7 0
7352.2 7526.5 7697.8 7851.5 7976.2 8043.4 8049.6 7970.6 7817.7 7629.2
7410 7199.8 7017 6839.3 6632.2 6365.3 6034.7 5667.3 5278 4970.5
4756.1 4595.8 4442.9 4271.4 4085.7 3782.7 3478.6 3048.4 2522.8 2077.8
1636.3 1245.6 897.2 617.3 363.9 157.4 0
7352.2 7591.4 7832.1 8050.4 8218 8328.3 8377.7 8351.5 8279.2 8190.6
8103.2 8044.8 8017.4 7983.6 7919.8 7810.6 7660.3 7505.1 7360.9 7241.9
7112.1 6892.9 6529.5 6017.2 5351.9 4555.8 3839.4 3151.1 2493.7 1989.3
1556.2 1190.8 874.6 612.8 366.2 159.4 0
7352.2 7656.3 7966.6 8249.3 8459.5 8613.3 8705.8 8732.3 8740.8 8752.1
8796.7 8889.8 9017.3 9127.3 9208 9256 9286.1 9343.4 9444.1 9513.2
9468.1 9190.2 8616.1 7762.7 6618.1 5328.8 4200.3 3253.5 2464.4 1901
1476.1 1136.4 852 608.8 368.2 161.4 0
7352.2 7720.6 8100.1 8453.6 8729.2 8919.1 9037.6 9094.3 9138.6 9198.4
9306.7 9476 9695.2 9924 10184.7 10476.7 10847.4 11332.4 11970.6 12650.5
13281.3 13691 13600.7 12965.3 11782.9 10184.1 8552.9 6954.9 5476 4186.5
3038.5 2058.9 1326.6 815.9 436.2 180.8 0
7352.2 7785.2 8233.8 8657.8 8999.2 9224.9 9369.4 9456.3 9536.4 9644.4
9816.5 10062 10373.2 10720.7 11161.4 11697.5 12408.4 13321.4 14497 15787.7
17094.5 18191.4 18585 18168.3 16947.8 15039.5 12905.8 10656.4 8487.7 6471.9
4600.9 2981.5 1801.4 1023.5 504.4 200.3 0
7352.2 7845.9 8367.8 8878.8 9278.8 9531.9 9689.6 9781 9874.1 9989.5
10154.2 10384.5 10684.3 11028.8 11456.8 12073.8 12956.9 14113 15564.8 17290.9
19360.5 21534.6 23462.1 24828.1 25169.5 23732.1 21698.2 19277.9 16636.9 13773.9
10491.9 7343.4 4731.2 2738.3 1231.8 403.4 0
7352.2 7906.5 8501.8 9099.9 9558.4 9839.1 10009.8 10105.7 10211.5 10334.2
10492.2 10706.6 10995.8 11337.2 11751.9 12450.2 13505.3 14904.7 16632.7 18793.7
21626.3 24877.8 28339.4 31488 33390.9 32424.6 30490.6 27899.3 24786.1 21076.1
16383 11705.4 7661.1 4453.3 1959.4 606.6 0
7352.2 7936.5 8606.5 9270.3 9759.8 10057.5 10198.2 10232.9 10255.8 10276.1
10308.8 10378.8 10506.9 10667.7 10932.6 11486.4 12457.2 13864.7 15698.6 17885
20503.7 23518.5 26996.5 30756.7 34526.7 35528.3 33403.6 30669.8 27799.5 24534.1
19962 15046.3 10471.9 6374.9 2979.2 949.4 0
7352.2 7966.6 8711.5 9440.5 9961.3 10275.6 10386.4 10360.2 10300.4 10218
10125.5 10050.7 10018.3 9998.5 10113.6 10522.7 11409.1 12824.8 14764.2 16976
19381.4 22159.5 25653.6 30025.1 35662.8 38631.9 36316.5 33440.3 30813.1 27992.4
23541.1 18387.5 13282.4 8296.7 3999.1 1292.1 0
7352.2 8009.2 8815.3 9593.7 10141 10438.1 10488.3 10362.2 10166.4 9940.4
9704 9492.4 9331 9221 9303.3 9786.3 10861.5 12509.4 14625.1 16947.8
19386.2 22022.1 25117.9 28950.5 34328.4 38481.5 36892.9 33710.5 30933.9 28079.3
23862.4 18847.3 13854 8935.2 4542.2 1595.1 0
7352.2 8051.8 8919.4 9746.8 10320.7 10600 10590.4 10363.9 10032.4 9662.8
9282.5 8934.3 8643.7 8443.4 8493.4 9050 10313.9 12194 14485.7 16919.6
19391 21884.4 24582.1 27876.2 32993.9 38330.9 37469 33980.5 31054.9 28165.9
24183.7 19307.2 14425.6 9573.9 5085.3 1898.1 0
7352.2 8077.2 8975.8 9839.1 10429.6 10679 10593.2 10249.6 9780.1 9291.8
8831.9 8435 8123.5 7954.5 8153.7 9028 10700.4 13037 15836.2 18867.9
21901.9 24883.7 27920.2 31246.7 36183.6 41252.9 41182.3 37849.6 34514.9 30872.9
26289.8 20908.3 15634.8 10406.2 5769.2 2240.1 0
7352.2 8102.6 9032.2 9931.4 10537.9 10758 10596 10135.3 9527.9 8920.8
8381.4 7935.6 7603.3 7465.6 7814.3 9006 11086.9 13880 17187 20815.7
24412.8 27883 31258 34617.3 39373.3 44175.1 44895.9 41718.4 37974.6 33579.9
28395.9 22509.3 16843.4 11238.4 6452.8 2582 0
7352.2 8115.3 9066.4 9981.3 10586.5 10784.5 10567.8 10030.7 9344.3 8691.1
8139.9 7698.1 7382.9 7292.6 7773.9 9190.5 11535.5 14695.9 18527.7 22778.5
27003.6 31088.5 35079.4 38945.6 44007.5 48584.2 49171.3 46012 41669.6 36347.3
30343.9 23890.9 17569 11541.2 6624.6 2596.7 0
7352.2 8128 9100.8 10030.9 10634.7 10811 10539.6 9925.7 9160.6 8461.5
7898.9 7460.8 7162.6 7119.4 7733.6 9375 11984.1 15511.8 19868.6 24740.9
29594.3 34293.7 38900.8 43273.7 48641.7 52992.9 53446.3 50305.7 45364.3 39114.4
32292 25272.7 18294.4 11843.6 6796.4 2611.1 0
7352.2 8122.4 9126.7 10054.9 10653 10813.8 10506.3 9851.8 9047.7 8336.8
7781 7349.4 7058.8 7044.7 7727.4 9470.9 12207.5 15990.8 20682.6 25893.4
31160.7 36171.2 41133.8 46042.8 51634.5 55759.2 55801.5 52150.8 46389.8 39218.2
31770.1 24375.6 16851.3 10709.5 5887.9 2192.1 0
7352.2 8128 9100.8 10030.9 10634.7 10811 10539.6 9925.7 9160.6 8461.5
7898.9 7460.8 7162.6 7119.4 7733.6 9375 11984.1 15511.8 19868.6 24740.9
29594.3 34293.7 38900.8 43273.7 48641.7 52992.9 53446.3 50305.7 45364.3 39114.4
32292 25272.7 18294.4 11843.6 6796.4 2611.1 0
7352.2 8115.3 9066.4 9981.3 10586.5 10784.5 10567.8 10030.7 9344.3 8691.1
8139.9 7698.1 7382.9 7292.6 7773.9 9190.5 11535.5 14695.9 18527.7 22778.5
27003.6 31088.5 35079.4 38945.6 44007.5 48584.2 49171.3 46012 41669.6 36347.3
30343.9 23890.9 17569 11541.2 6624.6 2596.7 0
7352.2 8102.6 9032.2 9931.4 10537.9 10758 10596 10135.3 9527.9 8920.8
8381.4 7935.6 7603.3 7465.6 7814.3 9006 11086.9 13880 17187 20815.7
24412.8 27883 31258 34617.3 39373.3 44175.1 44895.9 41718.4 37974.6 33579.9
28395.9 22509.3 16843.4 11238.4 6452.8 2582 0
7352.2 8077.2 8975.8 9839.1 10429.6 10679 10593.2 10249.6 9780.1 9291.8
8831.9 8435 8123.5 7954.5 8153.7 9028 10700.4 13037 15836.2 18867.9
21901.9 24883.7 27920.2 31246.7 36183.6 41252.9 41182.3 37849.6 34514.9 30872.9
26289.8 20908.3 15634.8 10406.2 5769.2 2240.1 0
7352.2 8051.8 8919.4 9746.8 10320.7 10600 10590.4 10363.9 10032.4 9662.8
9282.5 8934.3 8643.7 8443.4 8493.4 9050 10313.9 12194 14485.7 16919.6
19391 21884.4 24582.1 27876.2 32993.9 38330.9 37469 33980.5 31054.9 28165.9
24183.7 19307.2 14425.6 9573.9 5085.3 1898.1 0
7352.2 8009.2 8815.3 9593.7 10141 10438.1 10488.3 10362.2 10166.4 9940.4
9704 9492.4 9331 9221 9303.3 9786.3 10861.5 12509.4 14625.1 16947.8
19386.2 22022.1 25117.9 28950.5 34328.4 38481.5 36892.9 33710.5 30933.9 28079.3
23862.4 18847.3 13854 8935.2 4542.2 1595.1 0
7352.2 7966.6 8711.5 9440.5 9961.3 10275.6 10386.4 10360.2 10300.4 10218
10125.5 10050.7 10018.3 9998.5 10113.6 10522.7 11409.1 12824.8 14764.2 16976
19381.4 22159.5 25653.6 30025.1 35662.8 38631.9 36316.5 33440.3 30813.1 27992.4
23541.1 18387.5 13282.4 8296.7 3999.1 1292.1 0
7352.2 7936.5 8606.5 9270.3 9759.8 10057.5 10198.2 10232.9 10255.8 10276.1
10308.8 10378.8 10506.9 10667.7 10932.6 11486.4 12457.2 13864.7 15698.6 17885
20503.7 23518.5 26996.5 30756.7 34526.7 35528.3 33403.6 30669.8 27799.5 24534.1
19962 15046.3 10471.9 6374.9 2979.2 949.4 0
7352.2 7906.5 8501.8 9099.9 9558.4 9839.1 10009.8 10105.7 10211.5 10334.2
10492.2 10706.6 10995.8 11337.2 11751.9 12450.2 13505.3 14904.7 16632.7 18793.7
21626.3 24877.8 28339.4 31488 33390.9 32424.6 30490.6 27899.3 24786.1 21076.1
16383 11705.4 7661.1 4453.3 1959.4 606.6 0
